Miniature and micro terminal blocks

Miniature and micro terminal blocks

Small terminal blocks, maximum benefits

Convenient wiring and variable mounting options in the most confined spaces, with terminal blocks in miniature format.

Back to Push-in connection

Category

Search in Miniature and micro terminal blocks

Show all products in this category

The miniature and micro terminal blocks with push-in connection technology accommodate the increasing miniaturization of machine, switchgear, and control cabinet design. Despite their small sizes, the terminal blocks benefit from the CLIPLINE complete system – standardized bridging, marking, and test accessories.

Your advantages

  • Saves space with the compact design and flexible mounting options
  • Clear, as all terminal points are marked
  • Easy potential distribution thanks to standardized jumpers
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Testing options for all common test probes
  • Time-saving and modular layout, thanks to plug-in solutions

MPT miniature terminal blocks

Miniature terminal blocks with bridging option  

Miniature terminal blocks with bridging option

The MPT miniature terminal blocks for the small NS 15 DIN rail provide an extensive array of advantages:

  • Easy distribution of potentials using standardized jumpers
  • Clearly arranged thanks to the large-surface marking options for all terminal points
  • Test opening for 2.3 mm measuring probes
  • Modular layout thanks to plug-in terminal blocks
  • Ground terminals of the same shape

Connection capacity:
MPT 1.5/S…  0.14 mm² to 1.5 mm²
MPT 2.5…     0.14 mm² to 4 mm²

MP micro terminal blocks and micro potential distributors

Micro terminal blocks and micro potential distributors with flexible mounting options  

Micro terminal blocks and micro potential distributors with flexible mounting options

The MP miniature terminal blocks offer flexible mounting options:

  • On the small NS 15 DIN rail
  • Direct mounting with securing pins
  • Screw-in mounting with self-locking flanges

The terminal blocks are characterized by:

  • Test opening
  • Marking option with self-adhesive marker strips
  • Connection capacity: 0.14 mm² to 1.5 mm²

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700