Marshalling terminals and potential distributors

Marshalling terminals

Compact, easy, and intuitive marshalling

Marshal signals safely with an innovative color coding system and up to 20% less space required.

Back to Push-in connection

Category

Search in Marshalling terminals and potential distributors

Show all products in this category

The compact PTRV marshalling terminals are used to marshal signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified through levels, which can be designed individually based on color. Together with the front wiring, this helps you prevent errors in the connection.

Your advantages

  • Maximum signal density and up to 20% less space required, thanks to the compact design
  • Freely configurable color assignment for conductors and terminal points, enabling intuitive and safe installation
  • Convenient testing by means of freely accessible 2.3 mm test points centered between the connection points
  • Large-surface, pitch-free marking for matrix identification
  • Versions available without actuation lever
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Configuring marshalling terminals according to color

Configure marshalling terminals according to your requirements

The marshalling terminals can be easily configured in the “Marshalling terminals for assembly” product list and ordered at the click of a button. You can also select the version to be configured and specify the color of the connection chambers.

Select configuration versionsFind item in the “Marshaling terminals for assembly” product list
Marshalling terminal configuration versionsMarshalling terminal, 4-pos., left color can be freely configured, right color: red
PTRV 4 /COL-RD 3001754
Left color can be freely configured, right color: white
PTRV 4 /COL-WH 3001871
Left color: red, right color can be freely configured
PTRV 4 /RD-COL 3001872
Left color: white, right color can be freely configured
PTRV 4 /WH-COL 3001874
Left and right color can be freely configured, same colors for every level
PTRV 4 /COL-COL 3001875
Marshalling terminal, 8-pos., left color can be freely configured, right: top 4 chambers red, bottom 4 chambers white
PTRV 8 /COL-RDWH 3001851
Left color can be freely configured, right: top 4 chambers white, bottom 4 chambers red
PTRV 8 /COL-WHRD 3001876
Left: top 4 chambers red, bottom 4 chambers white, right color can be freely configured
PTRV 8 /RDWH-COL 3001877
Left: top 4 chambers white, bottom 4 chambers red, right color can be freely configured
PTRV 8 /WHRD-COL 3001878
Left and right color can be freely configured, same colors for every level
PTRV 8 /COL-COL 3001879

Ordering example

A marshalling terminal with eight levels should be configured as follows, e.g., according to DIN VDE 0815:

The upper levels 1–4 on the right are marked red and the lower levels 5–8 are marked white. The levels on the left side should be colored.
Level 1: blue
Level 2: red
Level 3: gray
Level 4: yellow
Level 5: green
Level 6: brown
Level 7: white
Level 8: black
Please select PTRV 8 /COL-RDWH with the order number 3001851 from the configurable products.

2. Specify the colors of the levels 
Ordering example for a marshalling terminalThe ordering data for the ordering example is as follows:
Order No. / Level 1 / Level 2 / Level 3 / Level 4 / Level 5 / Level 6 / Level 7 / Level 8
3001851 / BU / RD / GY / YE / GN / BN / WH / BK
Freely configurable marshalling terminal with eleven colors to choose from:
BU = blue
RD = red
GY = gray
YE = yellow
GN = green
BN = brown
WH = white
BK = black
VT = violet
OG = orange
PK = pink

Pre-assembled marshalling terminals

Pre-assembled marshalling terminals  

Pre-assembled marshalling terminal according to color code

Pre-assembled marshalling terminals are also available in various standardized color combinations, e.g., according to DIN VDE 0815.

Potential distributors

Compact and easy potential distribution and supply  

Compact and easy potential distribution and supply

Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal and can be extended to potential distributor blocks via jumpers for assembly.
Supplies up to 6 mm² and 37 A can be implemented with PTRVB …-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.

Ready-to-use Push-in PTFIX distribution blocks – simply unpack, connect, and you're done!

Distribute potential easily and quickly with connection-ready Push-in distribution blocks  

Distribute potential easily and quickly with connection-ready Push-in distribution blocks

Connection-ready blocks enable rapid mounting without manual bridging and offer time savings of up to 80%. Distribution and feed blocks with 6, 12, and 18 terminal points are available for intuitive and secure installation in eleven colors.

You can find further information about Push-in distribution blocks under the category Terminal blocks, Push-in connection

Marshalling patchboards

Modular marshalling patchboard concept for maximum signal density  

Modular marshalling patchboard concept for maximum signal density

Thanks to their design, the PTMC marshalling patchboards provide maximum signal density for marshalling in automation applications. The modular structure, which can be configured to the precise number of positions and features colored matrix elements, ensures clear and error-free wiring. The individual elements are available in eleven colors.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700