Back to overview

Overview of applications

Coupling relays between the controller and the field

Application example for coupling relays  

Coupling relays

The RIF-0 and RIF-1 relay modules are used in particular to safely couple signals between the controller and the field.

As such, power is amplified, voltages are adjusted or signals are electrically isolated.

Relays for signal multiplication

Application example for signal multiplication  

Signal multiplication

The RIF-2 relay modules are particularly suitable for applications in which a high number of contacts is required.

A feedback signal to the controller can be switched parallel to different loads.

From power relays to replacement for small power contactors

Application example for power relays  

Power relays in small power contactor applications

Thanks to their high switching power, the RIF-4 relay modules can be used in small power contactor applications. The advantages over contactors are:

  • Easy maintenance thanks to plug-in capability
  • Operating indicator via status LED
  • Inexpensive
  • Fast installation thanks to bridgeability and PT connection

Back to overview
Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Electromechanical and solid-state relay modules