Back to overview

EPA 2: The new generation of our Ethernet port adapters

Our first generation EPA wireless modules were discontinued in mid 2017 and replaced by the new EPA 2 generation. Along with a new housing design, one common module type is now available for Bluetooth and WLAN. You will find information on the differences between the two generations on this page, and on the respective replacement product for the first EPA generation.

FL EPA at a glance

FL EPA Generation 1

FL EPA Generation 2

FL WLAN EPA (order number 2692791)

WLAN 2.4 GHz

Internal antenna

FL WLAN EPA 2 (order number 1005955)

WLAN 2.4 GHz and 5 GHz

BLUETOOTH 2.1 + EDR, 4.0 prepared

Internal antenna

FL WLAN EPA 5N (order number 2700488)

WLAN 5 GHz

Internal antenna

FL WLAN EPA 2 (order number 1005955)

WLAN 2.4 GHz and 5 GHz

BLUETOOTH 2.1 + EDR, 4.0 prepared

Internal antenna

FL WLAN EPA RSMA (order number 2701169)

WLAN 2.4 GHz and 5 GHz

External RSMA antenna connection

FL EPA 2 RSMA (order number 1005957)

WLAN 2.4 GHz and 5 GHz

BLUETOOTH 2.1 + EDR, 4.0 prepared

External RSMA antenna connection

FL BT EPA MP (order number 2701416)

BLUETOOTH 2.1 + EDR, 4.0 prepared

External RSMA antenna connection

FL EPA 2 RSMA (order number 1005957)

WLAN 2.4 GHz and 5 GHz

BLUETOOTH 2.1 + EDR, 4.0 prepared

External RSMA antenna connection

FL BT EPA (order number 2692788)

BLUETOOTH 2.1 + EDR, 4.0 prepared

Internal antenna

FL BT EPA 2 (order number 1005869)    

(can also be replaced by FL EPA 2)

BLUETOOTH 2.1 + EDR, 4.0 prepared

Internal antenna

Comparison of technical data

FL EPA Generation 1FL EPA Generation 2

FL EPA Generation 1

FL EPA Generation 2

Housing dimensions

Width: 66 mm, height: 91 mm, depth: 34 mm

Width: 67.08 mm, height: 92.7 mm, depth: 33.2 mm

Product versions

Individual devices for WLAN 2.4GHz, WLAN 5 GHz, BluetoothCombined modules for WLAN and Bluetooth

WLAN operating modes

WLAN client / AdHoc

WLAN client / micro access point (max. 7 clients)

Point to point wireless bridge (between two FL EPA modules)

UDP tunnel (layer 2 transparent)

Layer-2 tunnel

(not compatible with UDP tunnel, generation 1)

Antenna

Internal antenna, circular-polarized, directional, 5 dBi

Internal antenna, linear-polarized, OMNI, 0.5 to 2 dBi

Transmission power (maximum)

Internal antenna

FL WLAN EPA (2.4 GHz): 20 dBm EIRP

FL WLAN EPA 5N (5 Ghz): 14 dBm EIRP

External antenna (FL WLAN EPA RSMA)

WLAN 2.4 GHz: 17 dBm

WLAN 5 GHz: 9 dBm 

Bluetooth

FL BT EPA: 15 dBm EIRP

FL BT EPA MP: 12 dBm

Internal antenna

WLAN 2.4 GHz: 17 dBm EIRP

WLAN 5 GHz: 15 dBm EIRP

External antenna

WLAN 2.4 GHz: 15 dBm

WLAN 5 GHz: 15 dBm

Bluetooth:   

Internal antenna: 13 dBm EIRP

External antenna: 11 dBm

Receiver sensitivity (maximum)

WLAN 2.4 GHz: -94 dBm

WLAN 5 Ghz: -87 dBm

Bluetooth : -90 dBm

WLAN 2.4 GHz: -95 dBm

WLAN 5 Ghz: -90 dBm

Bluetooth: -90 dBm

Maximum range*

WLAN 2.4 GHz: up to 200 m in open spaces, up to 100 m in halls

WLAN 5 GHz: up to 100 m in open spaces, up to 50 m in halls

Bluetooth: up to 250 m in open spaces, up to 100 m in halls

*The range is heavily dependent on the ambient conditions. The ranges specified are the working ranges, and not the maximum achievable ranges. These are normally much higher.

In practice, the achievable ranges of both EPA generations should be comparable. In certain applications, the working range of the WLAN EPA 2 may be slightly less in the 2.4 GHz band, but slightly more in the 5 GHz band.

WLAN 2.4 GHz: up to 200 m in open spaces, up to 100 m in halls

WLAN 5 GHz: up to 100 m in open spaces, up to 50 m in halls

Bluetooth: up to 250 m in open spaces, up to 100 m in halls

*The range is heavily dependent on the ambient conditions. The ranges specified are the working ranges, and not the maximum achievable ranges. These are normally much higher.

In practice, the achievable ranges of both EPA generations should be comparable. In certain applications, the working range of the WLAN EPA 2 may be slightly less in the 2.4 GHz band, but slightly more in the 5 GHz band.

Operating temperature range

-30°C to 65°C

-30°C to 65°C

IP degree of protection

IP65

IP65

ConnectionsM12M12

Power supply

9-30 VDC, max. 1.7 W

9-30 VDC, max. 1.7 W

WLAN channels

2.4 GHz: 1-11,

5 GHz: 36 -140 only Client operating mode

EPA 2: 36 – 48 in Access Point operating mode

2.4 GHz: 1-11,

5 GHz: 36 -140 only Client operating mode

EPA 2: 36 – 48 in Access Point operating mode

Bluetooth standard

Classic BT: 2.1+EDR,

Low energy: 4.0 via AT commands (limited)

BT Security: encryption for EPA and EPA 2 incompatible

Classic BT: 2.1+EDR,

Low energy: 4.0 via AT commands (limited)

BT Security: encryption for EPA and EPA 2 incompatible

Performance

WLAN: max. 20 Mbps

Bluetooth: max. 3 Mbps

(comparable PROFINET update times, from 16 ms)

WLAN: max. 20 Mbps

Bluetooth: max. 3 Mbps

(comparable PROFINET update times, from 16 ms)

AT commands

Available (slightly modified syntax as a result of the combined

radio technology (WLAN/Bluetooth))

Available (slightly modified syntax as a result of the combined

radio technology (WLAN/Bluetooth))

Mode button

Available for easy configuration without PC

Available for easy configuration without PC

Protocols

PROFINET, Ethernet/IP, Modbus/TCP, TCP/IP, UDP/IP, etc.

PROFINET, Ethernet/IP, Modbus/TCP, TCP/IP, UDP/IP, etc.

Approvals

CE (Europe), FCC (US, Canada).

UL Ordinay loc. / Hazardous loc. Class 1 Div 2

ICES-003 (Canada)

CE (Europe), FCC (US, Canada).

UL Ordinay loc. / Hazardous loc. Class 1 Div 2

ICES-003 (Canada)

Important information for the changeover to the second EPA generation

Please observe the following information when converting the EPA wireless modules:

  • In the point to point wireless bridge mode, the EPA modules of the second generation are not compatible with the first EPA generation. Combined operation in this operating mode is not possible.
  • Due to changes in the Bluetooth standard in relation to the security modes, EPA modules of the second generation are not compatible with the EPA modules of the first generation. This means that combined operation of the two EPA generations in Bluetooth mode is not possible with activated security (encryption).

You can access the Industrial Bluetooth products for Ethernet networks here.


Back to overview
Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700