Back to overview

Reliable protection

Hybrid motor starters with short-circuit protection

Integrated fuse  

Four functions plus integrated fuse

The CONTACTRON hybrid motor starters meet coordination type II according to IEC/EN 60947-4-2.

This means: protection of personnel, machines, and systems – even in the event of short circuit. For subsequent operation, the fuses are simply replaced and the switching device is ready for operation again.

Flexible mounting

DIN rail mounting  

Flexible thanks to assembly adapters

Hybrid motor starters can be flexibly mounted with an assembly adapter. This provides many advantages:

  • Mounting on a standard DIN rail or power busbar
  • Safe disconnection of motor outputs
  • Safely disconnected from the mains voltage – by simply removing the switching device from the assembly adapter, for maintenance and servicing

Clever combination

CONTACTRON hybrid motor starters  

Quick and space-saving wiring

You can also connect hybrid motor starters with SmartWire-DT™. You can therefore significantly reduce wiring effort and benefit from clearly arranged and compact control cabinets.


Back to overview
Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700