HC-ALU profile housings

HC-ALU profile housings for mobile applications

The outdoor solution

A stabile aluminum profile and IP65 degree of protection – that's why the HC-ALU series excels.

Back to Field housings

Category

Search in HC-ALU profile housings

Show all products in this category

Robust aluminum profile housings from the HC-ALU series protect electronics from splash water as well as thermal and mechanical influences in the field. These field housings are suitable for a temperature range from -40°C to +70°C and provide IP65 splash water protection in accordance with DIN EN 60529.

Your advantages

  • Reliable use in demanding conditions, thanks to the robust, split aluminum profile for lightweight modules
  • Flexible device design with several guide slots for PCBs
  • Protection against electromagnetic interference and heat, thanks to all-round metal braided shield
  • Versatile use, thanks to the integration of displays or custom membrane keypads as well as a front plate
  • Wall mounting for stationary applications

Robust press-drawn section

Profiles made from anodized aluminum  

Profiles made from anodized aluminum

The basic profile and cover profile from the HC-ALU series consist of an anodized aluminum press-drawn section. This offers maximum mechanical strength and excellent shielding properties against disruptive radiation. In addition, it is particularly heat resistant.

  • Temperature range from -40°C to +70°C
  • IP65 splash water protection
  • The screw channels for the side covers are located in cavities so that the screws do not encroach on the installation space

Ergonomic design

Ergonomic design  

Ergonomic design

Profile housings from the HC-ALU series impress with their ergonomic design. Their flat surfaces also offer space for printing.

  • Optional splash-proof connection technology or membrane keypads
  • Slots in the sides and in the profile cover enable the form-fit integration of membrane keypads, for example

Universal application

HC-ALU application  

Universal application

Displays and membrane keypads can be easily integrated into the HC-ALU housing.

  • Numerous possible applications in the field

Custom modifications

Custom modifications  

Custom modifications

Tailor your housing to your application. In addition to our catalog products, we also offer custom services, such as special profile lengths, mechanical processing or printing.

  • Membrane keypads
  • Seals
  • Mounting covers
  • Wall mountings

Wall mountings for HC-ALU housings

Custom modifications  

Custom modifications

Wall mountings for stationary applications enable you to use the HC-ALU housings in a wider range of situations.

  • Time-saving and flexible mounting on the wall or machine

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Electronics housings