Fuse terminal blocks

Device protection

Device protection

Fuse carrier and potential distributor combined in one terminal block.

Back to Screw connection

Category

Search in Fuse terminal blocks

Show all products in this category

Holding fuses of different designs and with different nominal currents – with fuse terminal blocks from Phoenix Contact this isn't a problem.

Your advantages

  • Simple potential distribution thanks to continuous function shafts
  • User-friendly testing of fuses thanks to test connection on both sides
  • Quick identification of faulty fuses regardless of the current direction thanks to LED status indicator

Fuse inserts

Fuse terminal block  

Terminal blocks for various fuse types

The easily accessible fuse inserts are easy to use or replace – we offer the right fuse holder for every application:

  • Lever-type fuse terminal block
  • Fuse terminal block with screw cap
  • Fuse terminal block for accommodating flat-type fuses

The following fuse terminal blocks can be mounted on a DIN rail:

  • Type G fuses
  • Midget fuses
  • Type C flat-type fuses

Type 10.3 x 38 and 10.3 x 85 fuse holders and fuses are available specifically for use in photovoltaics up to a maximum of 1500 V.

Versions with a light indicator are available for fault display.

Fuse plugs

Fuse plugs  

Fuse plugs for individual assembly

Fuse plugs from Phoenix Contact are suitable for use in basic disconnect terminal blocks and are also particularly flexible: simply connect the plug to the desired fuse type.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700