Frequency inverters with IP20 protection

Frequency inverters with IP20 protection

Easy and cost-effective

The Inline frequency inverters for the control cabinet are the compact solution for speed adjustment using asynchronous motors.

Back to Electronic switchgear and motor control

Category

Search in Frequency inverters with IP20 protection

Show all products in this category

Inline frequency inverters with IP20 protection extend your Easy Automation system to include electronic speed regulation for asynchronous motors. The devices are seamlessly integrated into the Inline system – enabling particularly easy and cost-effective speed control. Connection to Inline bus couplers or controllers is via the Inline local bus.

Your advantages

  • High-performance data exchange, thanks to connection via the Inline local bus
  • Seamless integration of Inline frequency inverters in the Easy Automation system
  • Easy parameterization and startup using tool tips in the Device Type Manager (DTM)
  • Suitable for various drive tasks, thanks to four performance classes ranging from 0.75 kW to 4.0 kW

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700