Fieldline Stand-Alone

Fieldline Stand-Alone – I/O system with a block design for field installation

Distributed in the field

Easy acquisition of digital functions in the field.

Back to I/O systems for field installation (IP65/IP67)

Category

Search in Fieldline Stand-Alone

Show all products in this category

Fieldline Stand-Alone is an I/O system with a block design for field installation. Open to all common fieldbus systems, Fieldline Stand-Alone is optimized for the acquisition of digital signals directly in the field. The I/O system has a compact design and is versatile when it comes to mounting.

Your advantages

  • Flexible mounting, thanks to lateral and front mounting options
  • Bus addresses can be easily set using rotary coding switches
  • Ergonomic slot arrangement simplifies installation
  • Integrated FE connection concept enables safe network operation

Distributed devices for low numbers of I/Os

Fieldline Stand-Alone is open to all common fieldbus systems  

Distributed acquisition of low numbers of I/Os in fieldbus systems

The compact, block-oriented design of the Fieldline Stand-Alone devices allows them to be easily integrated into your automation concept. Open to all common fieldbuses, Fieldline Stand-Alone is optimized for the distributed acquisition of low numbers of I/Os.

Easy handling

Fieldline Stand-Alone is particularly easy to handle  

Easy maintenance and handling

Field I/O systems need to support quick, easy, and error-free installation. For this reason, Fieldline Stand-Alone provides connections that are arranged in a user-friendly way and a wide range of pre-assembled cables with M12 connectors. This saves installation time and enables easy and safe mounting.

Flexible mounting

Fieldline Stand-Alone can be mounted very flexibly  

Flexible mounting with Fieldline Stand-Alone

Adapt your I/O device to the system – not the system to the I/O device. Fieldline Stand-Alone can be mounted securely on all level surfaces. Whether on profiles or boards, lateral or front – the four mounting holes enable you to choose the right version with maximum flexibility.

Intelligent communication

Intelligent communication with Fieldline Stand-Alone and IO-Link  

The IO-Link master for Fieldline Stand-Alone provides greater flexibility

Control and communication is supported down to the lowest field level. IO-Link is also used to send parameter and diagnostic information in addition to process data. This means consistent communication, together with reduced downtimes or maintenance effort.

The IO-Link master for Fieldline Stand-Alone offers up to eight IO-Link connections and therefore integrates up to eight IO-Link devices into your PROFIBUS DP system.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700