FO cables

Interference-free and electrically isolated transmission

Interference-free and floating

Whatever the fiber type – you can choose the right cabling solution from our extensive portfolio.

Back to Cables and lines

Category

Search in FO cables

Show all products in this category

High transmission speed, optimum attenuation properties, resistant to electromagnetic interference: FO cables are the modern industrial standard. For cables sold by the meter and assembled cables, you can choose between POF, PCF, and GOF with a core diameter of 50 µm and 62.5 µm (multimode) and 9 µm (single mode).

Your advantages

  • Wide product range with all common fiber types sold by the meter
  • Fast assembly in the field using professional tools
  • Comprehensive product range for all common networks and fieldbuses

Assembled cables

Assembled cables  

Assembled cables

Implement flexible, consistent data transmission solutions based on our comprehensive range of standardized FO connectors.

  • Compact LC duplex connectors
  • SC-RJ with push-pull technology for POF, PCF, and GOF
  • Established FSMA and ST connectors

 

Sold by the meter

Sold by the meter  

Sold by the meter

Phoenix Contact cables and connection systems offer solutions for various fields of application such as industrial automation, computer centers or building cabling.

  • Polymer optical fiber (POF) up to a maximum of 100 Mbps
  • Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
  • Glass optical fiber (GOF) multimode up to 10 Gbps
  • Glass optical fiber (GOF) single mode up to 40 Gbps

 

Tools and accessories

Tools and accessories  

Tools and accessories

Assemble fiber optic cables directly in the field. The assembly tools from Phoenix Contact enable reliable connection in next to no time.

  • Tools for all fiber types
  • No bonding or polishing, thanks to mechanical splice
  • Tool sets with practical accessories

 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700