Back to overview

EtherNet/IP™ switches

Three FL SWITCH 7000 EtherNet/IP™ switches

With Managed Switches from Phoenix Contact, you can efficiently control the data traffic in your EtherNet/IP™ network. Whether you need just basic functions such as intelligent multicast filtering, or ultra-fast redundant switching and integration into the control system, you will find the suitable Ethernet Switch for your EtherNet/IP™ network here.

Switches with basic functions for EtherNet/IP™ networks

FL SWITCH 2200 and FL SWITCH SMCS for EtherNet/IP™  

Switches of the 2000 and SMCS series are ideal for use in EtherNet/IP™ networks, thanks to multicast filtering

Managed Switches of the 2000/2100, 2200/2300, SMCS and GHS​ series are ideal for networks where only basic functions for EtherNet/IP™ are needed. They feature:

  • IGMP snooping
  • ​IGMP querier
  • Multicast source detection

These functions ensure greater network stability, thanks to a lower data load. Multicast telegrams are only forwarded to the devices that actually need them.

Switches with enhanced functions for EtherNet/IP™ networks

FL SWITCH 7000 for EtherNet/IP™  

Switches of the 7000 series feature extended functions for powerful EtherNet/IP™ networks

Managed Switches in the 7000 series feature enhanced functions for your EtherNet/IP™ network:

  • IGMP snooping
  • ​IGMP querier
  • Multicast source detection
  • DLR ​–​ Device Level Ring
  • ​CIP​ ​–​ ​Common Industrial Protocol​

Thanks to Common Industrial Protocol (CIP) support, switches in the 7000 series can be fully integrated into your EtherNet/IP™ control system and configured and diagnosed via the controller. Thanks to integrated DLR redundancy, the switches also ensure superior system availability due to the almost seamless switch-over in less than 3 ms in the event of a media failure.

Overview of EtherNet/IP™ requirements and switches

Switches for EtherNet/IP™ – basicFL Switch 7000
Basic
Special multicast filtering
Basic
plus ultra-fast redundancy
plus integration into the controller
EtherNet/IP™ functions
  • IGMP snooping
  • ​IGMP querier
  • Multicast source detection
  • IGMP snooping
  • ​IGMP querier
  • Multicast source detection
  • DLR – Device Level Ring
  • CIP – Common Industrial Protocol
Our products
  • 2000/2100 and 2200/2300 series of Managed Switches
  • SMCS Managed Switches
  • GHS Modular Managed Switches
  • 7000 series of Managed Switches

Click here to view the EtherNet/IP switches product list.


Back to overview
Further information
  • EtherNet/IP™ switches

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700