Distribution blocks

Connection-ready distribution and device connection blocks

Ready to connect and usable immediately

You can save space and time with your potential distribution with the use of the screw-connection distribution blocks.

Back to Screw connection

Category

Search in Distribution blocks

Show all products in this category

The distribution blocks with screw-connection technology come ready to connect and with various numbers of positions and conductor cross-section ranges. They can be used immediately and ensure flexible and cost-effective distribution of load and control current. Simply unpack, connect, and you're done!

Your advantages

  • Space-saving owing to the compact design and direct mounting with integrated mounting holes
  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Save time and space thanks to multi-conductor connection – two conductors with the same cross-section make contact safely in the clamping parts.
  • Maintenance-free conductor connection with the Reakdyn principle – there is no need to tighten the terminal block screws.
  • Clear, as all terminal points are marked

Extensive program

Screw-connection distribution blocks and device connection blocks  

Screw-connection distribution blocks and device connection blocks

The screw connection block product range is available up to a nominal cross-section of 35 mm² and 125 A for direct mounting with various numbers of positions. The device connection and distribution blocks are clearly and easily identified with the marking material.

Ready-to-use PTFIX Push-in distribution blocks

Distribute potential easily and quickly with connection-ready Push-in distribution blocks  

Distribute potential easily and quickly with connection-ready Push-in distribution blocks

Connection-ready blocks enable rapid mounting without manual bridging and offer time savings of up to 80%.

Distribution and feed blocks with 6, 12, and 18 terminal points are available for intuitive and secure installation in eleven colors.

You can find further information about Push-in distribution blocks under the category Terminal blocks, Push-in connection

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700