Laser marking system

Laser marking system

Flexible, fast, and easy

The fastest desktop laser marker in its class.

Back to Printing and marking systems

Category

Search in Laser marking system

Show all products in this category

The TOPMARK neo sets new standards in direct laser marking. The innovative marking system creates markings to meet the strictest requirements in the shortest time. With over 450 different materials, the TOPMARK neo processes the largest laser range on the market for marking terminal blocks, conductors, cables, and devices. Thanks to numerous intelligent functions, operation is so easy and intuitive that it can be done without comprehensive prior knowledge.

Your advantages

  • Easy to operate, thanks to software on board and the direct import of marking files and even image data
  • Avoid errors, thanks to automatic material recognition and preset laser parameters
  • Short cycle times, thanks to high marking speed and de-stacking and stacking function for materials
  • The right marking for every application, thanks to comprehensive material range
  • Familiar menu navigation on an ergonomically designed display, thanks to standardized software in all Phoenix Contact printing systems

Innovative technology for the highest demands

Laser marker and material  

Direct laser marking with the TOPMARK NEO

Thanks to the unique material handling and integration into the PROJECT complete planning and marking software, the TOPMARK neo is the fastest desktop laser marker in its class, with a speed of over 250 labels per minute. 

  • Based on pulsed ytterbium fiber laser technology
  • Wide range of materials including aluminum, steel, plastic, and films
  • Direct laser marking means: no inks, no ink ribbon, no toner
  • Permanent marking via engraving, annealing or carbonizing
  • High quality: barcode-capable, 500 dpi resolution

Material variety for all applications

Marking material for the TOPMARK NEO  

Marking material for the TOPMARK NEO

Over 650 marking materials of stainless steel, aluminum, ABS, polyacrylic, and polycarbonate are available for the TOPMARK NEO.

There are two options for marking stainless steel materials: Laser engraving involves removal of material. Annealing marking changes the color of the material while keeping the material surface level. Carbonization causes the material to darken. This process is used with light-colored plastics.

  • For all materials of the UCT product range
  • Automated material handling: TOPMARK NEO detects the automatically fed material sheets
  • Fast and effective marking - without time-consuming parameter settings

 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service