DIN rail adapters

DIN rail adapters

Universal device accommodation

Make your devices DIN-rail-compatible.

Back to Electronics housings

Category

Search in DIN rail adapters

Show all products in this category

Install devices and components without any problems according to your requirements using DIN rail adapters from Phoenix Contact. Suitable for universal use and featuring a stable construction, they provide a reliable foundation for professional device integration into the control cabinet.

Your advantages

  • Optimum device adaptation with various overall widths
  • Long service life, thanks to corrosion-proof surface of metal version
  • Easy mounting by quickly snapping onto DIN rail according to EN 60715
  • Secure hold of electronics, thanks to stable metal version
  • Universal accommodation of devices, thanks to various bore holes

The flexible basis for your electronics

DIN rail adapters  

DIN rail adapters

DIN rail adapters are the right solution for installing devices without a standard mounting foot, transformers or bulky elements securely on a DIN rail. The adapters offer clever features for durable and stable use:

  • Optimum device adaptation – choose between DIN rail adapters in a zinc die-cast version or DIN rail adapters made of plastic
  • Maximum flexibility when positioning your devices, thanks to the mounting holes
  • Save space with tailored adapters in various overall widths and lengths

 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service