DCS display carriers

DCS display carriers for stationary and mobile displays

Protection for displays used in the field

The DCS electronics housings protect mobile and stationary displays from harsh ambient conditions.

Back to Field housings

Category

Search in DCS display carriers

Show all products in this category

Display carriers from the DCS series integrate TFT displays of different sizes. They reliably protect mobile and stationary electronics from mechanical stress as well as dust and splash water. Optional membrane keypads and displays help you implement human-machine interfaces for data input and display that are suited to your application.

Your advantages

  • Standard versions for different device interfaces
  • Easy integration of displays, thanks to coordinated mounting kits
  • Perfect-fit membrane keypads, also available to fit custom specifications
  • Convenient handling, thanks to battery integration
  • Customer-specific versions for special requirements

Wide range of applications

Wide range of applications  

Wide range of applications

The IP54 housings from the DCS series are designed for a temperature range from -20°C to +50°C and, thanks to coordinated mounting kits, are ideal for the easy integration of displays.

  • Material: shock-resistant ABS plastic
  • Color: light gray (RAL 7035)

 

Individual operating solutions

Individual operating solutions  

Individual operating solutions

A range of window sizes enables individual operating solutions for special requirements or a high degree of recognition.

  • For display sizes from 5.7 to 15 inches
  • Integration of membrane keypads on the right or left
  • Customer-specific versions

 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Electronics housings