Cutting machines

Cutting machines

Millimeter precision

You are best equipped even when working in various different locations: the compact device can be used in stationary applications or on the go.

Back to Automatic devices

Category

  • Product list Cutting machine
    Cutting machine

    The CUTFOX 10 compact cutting machine cuts solid and stranded conductors up to 10 mm² to length with millimeter precision.

Search in Cutting machines

Show all products in this category

Save time in control cabinet manufacturing with the cutting machine from Phoenix Contact. Quick and intuitive entry of the length and quantity prevents operating errors. The device automatically adjusts the diameter.

Your advantages

  • Intuitive operation via display and numerical keys
  • Easy startup, thanks to Plug and Play
  • Automatic diameter adjustment, thanks to the spring system
  • Convenient data transfer, e.g., from Microsoft Excel

Cutting machine for cables, litz wires, and shrink sleeves

CUTFOX 10 cutting machine  

CUTFOX 10 cutting machine

The CUTFOX 10 cutting machine can be used to cut conductors and cables up to 10 mm² and 8 mm in diameter to length with millimeter precision.

Handling is extremely easy. Enter the length and number of sections using the large numerical keys. The drive and guide rolls automatically adjust to each inserted diameter.

One feature in particular makes operation even more user friendly: the CUTSOFT software that is supplied can be used to transmit electronic wiring lists with length specifications and other information from data sheets to the device.

Useful addition

CUTFOX 10 C-UN accessories  

CUTFOX 10 C-UN accessories

Keep cable rings and cable coils under control with the CUTFOX 10 C-UN cable unwinder. Twisted material and the inadvertent unwinding of conductors are now a thing of the past thanks to this accessory. The material can therefore be fed in without any disruptions and under constant tension.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700