Current transducers, AC

For sinusoidal and non-sinusoidal alternating currents

For sinusoidal and non-sinusoidal alternating currents

AC current transducers can also be used to acquire distorted alternating currents and convert them into a standard analog signal.

Back to Current and voltage measurement

Category

Search in Current transducers, AC

Show all products in this category

MCR current transducers reliably acquire alternating currents in your system. We offer two product ranges for your signal conditioning tasks: an adjustable version with a variable supply concept or a version with a hinged Rogowski sensor for extremely easy installation.

Your advantages

  • Precise acquisition of sinusoidal alternating currents using adjustable AC measuring transducers up to 12 A that can be supplied flexibly
  • Convenient installation or retrofitting even when measuring distorted currents, thanks to hinged AC measuring transducer up to 200 A

With flexible power supply – current transducers up to 12 A AC

MACX-MCR-SL-CAC-... current transducer  

MACX-MCR-SL-CAC-... AC current transducer

Active current transducers from Phoenix Contact convert sinusoidal alternating currents up to 12 A.

Your advantages:

  • Effective protection against disturbances, thanks to 3-way electrical isolation
  • Worldwide use, thanks to integrated wide range power supply unit
  • Flexible power supply and voltage bridging with the DIN rail connector
  • The input and output are conveniently set via the DIP switches on the front
  • Fast operating state diagnostics using the status LEDs
  • Suitable for potentially explosive areas, thanks to ATEX approval for Ex zone 2

 

With hinged Rogowski sensor – current transducers up to 200 A AC

MCR-SL-S-… current transducer  

MCR-SL-S-... AC current transducer

The AC current transducers measure sinusoidal and non-sinusoidal alternating currents between 30 Hz and 6 kHz up to 200 A. The hinged Rogowski sensor fits around conductors up to 18.5 mm.

Your advantages:

  • Installation and retrofitting without interruptions with hinged Rogowski sensor
  • Distorted alternating currents can be also acquired, thanks to true r.m.s. value measurement (TRMS)
  • Lossless current measurement without shunt, thanks to Rogowski sensor
  • Variable measuring ranges – easy selection with the slide switch
  • Fast and flexible installation, thanks to various mounting options
  • Easy wiring via COMBICON plug-in connection terminal blocks
  • Ideal for distributed applications in flat distributor boxes, thanks to the compact dimensions

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service