Charging technology sets

Charging technology sets

The perfect introduction to charging technology

Build your AC charging station easily yourself.

Back to Charging technology for electromobility

Category

Search in Charging technology sets

Show all products in this category

Our AC charging technology sets are the perfect introduction to the world of charging technology for electrical engineers. The sets include a ready-made configuration of all the components an engineer will need to set up private or commercial AC charging stations simply and single-handedly. A verified wiring diagram and corresponding assembly instructions with recommendations for further required components are available to download. This means that no additional development effort is required.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use, thanks to preselected, coordinated components
  • High flexibility, thanks to extensive configuration options
  • Can be networked using standardized communication interfaces
  • Setup can be performed independently in accordance with the verified wiring diagram
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Sets for private applications

Home charging technology set  

Home charging technology set

With the Home charging technology set, choose between versions with AC charging cable or AC infrastructure socket outlet. Every charging technology set includes a Basic AC charging controller, a residual current monitoring module, and a wiring diagram.

  • 3.7 kW with AC charging cable
  • 11 kW with AC infrastructure socket outlet

Sets for commercial applications

TWIN charging technology set  

TWIN charging technology set

With the TWIN charging technology set, choose between versions with two AC charging cables or with two AC infrastructure socket outlets. Every charging technology set includes two Advanced AC charging controllers, a 2-channel residual current monitoring module, and a wiring diagram.

  • 22 kW with two AC charging cables
  • 22 kW with two AC infrastructure socket outlets

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

More Information