Cabling for North American requirements

Specially tailored

Specially tailored

Your solution for transmitting signals and data – adapted to the requirements of the North American market.

Back to Sensor/actuator cabling

Category

Search in Cabling for North American requirements

Show all products in this category

The North American market has special requirements for connectors, cables, and boxes for sensor/actuator cabling, which are all met by the product range from Phoenix Contact.

Your advantages

  • Particularly robust, thanks to the extended temperature range
  • High availability, thanks to particularly short delivery times for the North American market (maximum of 5 days)
  • Consistent approval according to PLTC (Power Limited Tray Cable)
  • Flexible ordering of custom cable lengths and types
  • Time saving, thanks to installation with SPEEDCON fast locking system

Cabling for potentially explosive areas

M12 cabling for potentially explosive areas  

Cabling for potentially explosive areas

In many process applications it is not just measuring and evaluation devices that must satisfy the requirements of the standard for potentially explosive areas, the connection components must also meet these requirements. We therefore offer UL-listed M12 cabling for Class I, Division 2 and for Class I, Zone 2 IIC in Groups A, B, C, and D.

The M12 cabling for potentially explosive areas is supplied with a locking clip. It can only be opened using a screwdriver and prevents accidental disconnection of the plug-in connection.

Fast processing

Speedy tranSACtion  

Speedy tranSACtion

Save time. All items that can be shipped by our logistics center in Harrisburg in up to five days are marked with the Speedy tranSACtion logo and are available both in the catalog and online.

Configurable materials

KMAT  

Configurable materials

In order to meet your special requirements, you need solutions that are just as special.

Benefit from our wide selection of cable types. Configure your version so that it is tailored precisely to your requirements.

By choosing a custom cable length from 0.2 m to 40 m, you can avoid unnecessary cable loops in your system.


Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling

Service