EH basic housings

EH basic housings

Housing system with integrated connection technology

Freely selectable PCB connection technology and over 100 possible combinations: basic housings for universal use.

Back to DIN rail housings

Category

Search in EH basic housings

Show all products in this category

With the EH housing system, designing universal device applications could not be simpler. A range of seven overall widths, two heights, and three cover versions provide over 100 possible combinations.

Your advantages:

  • DIN rail or wall mounting for application-specific device attachment
  • Easy design-in, thanks to variable housing form factor
  • Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
  • Three cover versions for individual PCB connections
  • Integration of a wide variety of PCB connection technologies for a functional device design

PCBs can be installed in three spatial directions

PCBs can be installed in three spatial directions  

Seven overall widths, two heights, and three cover versions

A new definition of flexibility – with seven overall widths, two heights, and three cover versions, you can create modular device systems with a uniform design.

  • Overall housing width of 22.5 to 90 mm
  • Housing height of 110.5 and 54 mm
  • Housing mounted by latching instead of using screws
  • Integrated marking field
  • Integrated vents

Several cover versions

Several cover versions  

The right cover for every connection technology

As the central idea behind the EH series, versatility is also carried over to the cover design. The open terminal compartment ensures flexibility when choosing the PCB connection technology.

  • Cover with open terminal compartment on both sides
  • Cover with open terminal compartment on one side
  • Closed cover

Flexible mounting

Flexible mounting  

Various attachment options

DIN rail or wall mounting for application-specific device attachment.

  • Housing designs with base latch for mounting on NS 35/7,5 standard DIN rail
  • Housing designs for wall mounting

Optical signal displays

Light guides  

Integrate optical signal displays easily

The HS LC light guides for electronics housings are available in a variety of designs. We offer the processing required on the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service


EH housing system

Quite easy to design universal device applications