Product list Isolating spark gap and accessories

Filter

27 Results

Spark gap - FLT-ISG-100-EX - 2905579

Isolating spark gap for the hazardous area with plastic sleeve and M10 connection thread screws. For indirect connection/grounding of operationally isolated system parts in the event of lightning.

Fixing bracket - FLT-ISG-BR-11 - 2905580

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 11 mm.

Fixing bracket - FLT-ISG-BR-14 - 2905581

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 14 mm.

Fixing bracket - FLT-ISG-BR-18 - 2905582

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 18 mm.

Fixing bracket - FLT-ISG-BR-22 - 2905583

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 22 mm.

Fixing bracket - FLT-ISG-BR-26 - 2905757

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 26 mm.

Fixing bracket - FLT-ISG-BR-30 - 2905758

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 30 mm.

Fixing bracket - FLT-ISG-BR-33 - 2905759

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 33 mm.

Fixing bracket - FLT-ISG-BR-36 - 2905760

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 36 mm.

Fixing bracket - FLT-ISG-BR-39 - 2905761

Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 39 mm.

27 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700