Product list Profile and DIN-rail cutters

Filter

37 Results

Cutting tool - PPS STANDARD M - 1206175

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS STANDARD I/M - 1206230

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits but with inch/metric measuring rail

Cutting tool - PPS CLASSIC M - 1206243

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS CLASSIC I/M - 1206256

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits, with inch/millimeter measuring rail

Cutting tool - PPS BASIC I/M - 1207585

Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‐CU 3/10 neutral busbar to length, with inch/metric measuring rail

Multi-function tool - PPS CD M - 1207569

Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm

Stamping bit - PPS-ST (3,8) - 1204892

Stamping bit, for bore holes: 3.8 mm diameter

Stamping bit - PPS-ST (4,3) - 1202616

Stamping bit, for bore holes: 4.3 mm diameter

Stamping bit - PPS-ST (5,3) - 1202629

Stamping bit, for bore holes: 5.3 mm diameter

Stamping bit - PPS-ST (6,4) - 1202632

Stamping bit, for bore holes: 6.4 mm diameter

37 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700