Product list DC connection technology for field cabling

Filter

22 Results

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage connection, Type of contact: Socket. can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage connection, Type of contact: Pin. can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage, Type of contact: Socket. can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage, Type of contact: Pin. can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 0, Min. wire cross section: 6 mm², Max. conductor cross section: 16 mm², Rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket. can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 0, Min. wire cross section: 6 mm², Max. conductor cross section: 16 mm², Rated current: 40 A, Connection method: Spring-cage, Type of contact: Pin. can only be released using a tool

Fuse plug - PV-C-M/F-PRO/F-1500/20-EU - 1622150

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/20 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1500/25-EU - 1622151

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/25 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1500/30-EU - 1622152

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/30 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1000/20-EU - 1622157

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1000 V/20 A, IP68 (24 h/2 m)

22 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700