Product list Accessories

Filter

1,576 Results

new

Support bracket - AB-PTI 16/S - 3214022

Support bracket, length: 77.7 mm, width: 2.2 mm, height: 43.4 mm, number of positions: 1, color: blue

Covering hood - AH-ME 115X150X80 - 3240267

Cover, for the contact- and dust-protected encapsulation of the components

Covering hood - AH-ME 145X150X80 - 3240266

Cover, for the contact- and dust-protected encapsulation of the components

Covering hood - AH-ME 200X150X78 - 3240268

Cover, for the contact- and dust-protected encapsulation of the components

Cover profile - AP-BTO 1,25 - 3281125

Cover profile, length: 46 mm, width: 1000 mm, height: 9.8 mm, color: transparent

Cover profile - AP-BTO 3,5 - 3281127

Cover profile, length: 50 mm, width: 1000 mm, height: 9.8 mm, color: transparent

Cover profile - AP-FTP METER - 3069899

Cover profile, for covering the bridge shafts for FAME test plugs, length supplied: 1 m

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, width: 8.15 mm, height: 58.6 mm, material: PA, length: 80.9 mm

Cover profile carrier - APH-UTWE 6-2 - 3069057

Cover profile carrier, width: 8 mm, height: 56.6 mm, material: PA, length: 80.9 mm

Switching jumper - ASB 2-RTK/S - 0311281

Switching jumper, pitch: 8.2 mm, number of positions: 2, color: silver

1,576 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700