News Overview

Housing for heavy-duty connectors in a space-saving design

20.06.2017

HEAVYCON STANDARD housings  

Housing for heavy-duty connectors in a space-saving design

The new HEAVYCON STANDARD housings in sizes D15, D25, and D50 now also protect your interfaces in this very narrow design.

They consist of high-quality corrosion-resistant die-cast aluminum and are reliably sealed up to IP67 protection. Thanks to their conductive surfaces and seals, they are also suitable for EMC applications. You can mount and maintain the housing quickly and easily. They offer complete plug-in and mounting compatibility with the industry standard. You can use all contact inserts from the A10 and A16 series in the new housings. The D50 housings with double-locking latches each accommodate two inserts side by side.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

More Information