News Overview

Inverted PCB connectors for LED applications

15.11.2016

Inverted PCB connectors for LED applications  

For wire-to-wire applications: inverted PCB connectors from the PTSM series

Phoenix Contact has extended the PTSM connector series with inverted designs for wire-to-wire connections.

The white PCB connectors are laid out with a pitch of 2.5 mm and designed for currents up to 6 A and voltages up to 320 V. Thanks to the convenient Push-in connection, conductors with cross sections from 0.14 mm² to 0.5 mm² can be connected quickly and reliably. The small and flat design makes the entire PTSM series ideal for LED applications. The range comprises connection solutions for wire-to-board, board-to-board, and wire-to-wire applications. Black and white versions are available for various areas of application.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700