News Overview

High-current PCB terminal block for power electronics

09.11.2015

High-current PCB terminal block for power electronics up to 232 A  

High-current PCB terminal block for power electronics up to 232 A

You can now transmit up to 232 A directly to the PCB using the new MKDSP 95 PCB terminal block from Phoenix Contact.

At a voltage of up to 1000 V, the terminal block can accommodate conductors with a cross section of up to 95 mm². The smaller MKDSP 50 version can be used to transmit 150 A with conductor cross sections up to 50 mm². Standard Torx screwdrivers are used with both terminal blocks for easy and secure connection. The single and five-position PCB terminal blocks are wave solderable and feature an integrated test connection. With the MKDSP 50 and MKDSP 95, Phoenix Contact has extended its product portfolio for high-current PCB terminal blocks.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700