News Overview

Fuse terminal blocks up to 1000 V

25.02.2019

UK lever-type fuse terminal blocks are ideal for demanding standard applications and in photovoltaic systems with 1000 V DC  

Fuse terminal blocks for 1000 V applications with screw connection

Thanks to the new UK lever-type fuse terminal blocks, you can always get the right fuse holders from us for various applications.

With 32 A and a power dissipation of up to 4 W, they are ideal for your demanding standard applications and in photovoltaic systems with 1000 V DC.

You can identify a tripped fuse quickly and easily using the LED status indicator and the large-surface marking option. The fuse-links are easily accessible so they can be replaced conveniently. The potential distribution or collection is easy using insertion bridges. Optional spacers ensure better heat dissipation.

Fuse-links in accordance with IEC and UL round out the portfolio. The fuse terminal blocks are available up to a cross section of 25 mm².


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700