News Overview

High-power relays for high DC loads

13.06.2016

High-power relay  

The new high-power relays are compatible with the RIFLINE complete relay system

New single relays are now available for the RIFLINE complete industrial relay system from Phoenix Contact.

They are suitable for switching high DC loads up to 16 A and can be used universally as interface modules. An integrated blowout magnet protects the contacts against excessive wear during the switch-off process. This increases the electrical service life of the relays. Due to the use of a high-performance contact material, they also have a good tolerance of current and voltage peaks. The electromechanical high-power relays are equipped with two N/O contacts connected in series. They are available in different voltage versions.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700