News Overview

Redundancy modules with Push-in connection

22.11.2016

TRIO DIODE redundancy module  

TRIO DIODE with Push-in connection

Increase your system availability with the new diodes from the TRIO product range.

Use the module to decouple power supplies or for increased performance. Thanks to safe decoupling with the new diodes, a short circuit at the output of one of the power supply units or in the supply line to the power supply unit has no effect on the load. The diode modules thereby ensure increased availability of the auxiliary power supply. The system is compatible with the TRIO POWER power supplies and, thanks to the Push-in connection technology, particularly quick and easy to install. With a wide input voltage range of 10 V DC to 30 V DC, high shock and vibration resistance, and a temperature range of -25°C to +70°C, the new diode modules offer flexible use.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700