News Overview

Narrow surge protection for I/Os and controllers

21.08.2018

Potential distribution with surge protection  

Potential distribution with surge protection

TERMITRAB complete type 3 is the narrowest surge protective device for 24 V power supplies.

For example, set up potential distributions consisting of CLIPLINE complete terminal blocks and PTCB device circuit breakers. For surge protection, use protective devices from the TERMITRAB complete range, which are the same shape and designed for device protection. Thanks to the diode technology used, you will benefit from very high-quality protection for your sensitive electronics. TERMITRAB complete type 3 is pluggable. In the event of an overload, simply replace the protective plug – without having to access the installation. The TTC-6P-T3-24DC surge protective devices are available both with Push-in connection technology and screw connection.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700