News Overview

The first type 3 device protection with Push-in fast connection technology

20.04.2018

The worlds first type 3 surge protection with Push-in connection technology  

The world's first type 3 surge protection with Push-in connection technology

The world's first type 3 surge protective device with Push-in PLUGTRAB SEC fast connection technology ensures optimal protection of your industrial power supply.

Push-in connection technology enables quick and tool-free installation of the products. The service life and availability of your system are increased, thanks to protection of the industrial power supply. The pluggable products enable the surge protection to be checked and maintained easily. Identify the operating state of the protective device on site and in the control room with the help of the pluggable remote indication contact. As a type 2/3 protective device with 5 kA of nominal discharge current, PLUGTRAB SEC is also suitable for smaller outdoor applications, e.g. for outdoor lighting or warning systems. Use the PLUGTRAB SEC in systems worldwide, thanks to international certifications and approvals. The product portfolio also features products with screw connection technology. Various voltage versions from 24 V to 230 V AC/DC expand the product range.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700