News Overview

Highly compact signal conditioners now with UL HazLoc

23.11.2015

MINI Analog Pro highly compact signal conditioners  

MINI Analog Pro highly compact signal conditioners

In addition to their existing UL 508 listing, the MINI Analog Pro signal conditioners with an overall width of 6 mm and plug-in connection technology from Phoenix Contact now also include five further product types that are listed in accordance with UL HazLoc.

With their UL listing for hazardous locations, the following products can now also be used in potentially explosive industrial environments in the North American market: an analog frequency transducer with limit value function for converting standard signals to frequency or PWM signals, a limit value switch with changeover contact relay output for switching analog limit values, a constant voltage and current source as well as a NAMUR signal conditioner for proximity sensors, floating switch contacts, and switch contacts with resistance circuit. The modules are easy to configure and are available either with screw or push-in connection technology.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700