News Overview

High-performance power supplies

27.06.2018

High-performance power supply for superior system availability  

QUINT POWER high-performance power supply

Ensure superior system availability with the new voltage versions of the high-performance QUINT POWER power supplies. The three new devices include one 12 V unit with an output current of 15 A, and two 48 V units with output currents of 5 and 10 A.

With its powerful output side, QUINT POWER offers SFB Technology which delivers six times the nominal current for up to 15 ms and selectively trips miniature circuit breakers.

Loads connected in parallel continue working. System expansion is easy thanks to the static boost function, which continuously provides up to 125% of the nominal current. With up to 200 percent of the nominal current for 5 seconds, the dynamic boost function allows you to start up heavy loads. The robust input side, featuring an integrated gas-filled surge arrester, ensures a high degree of noise immunity up to 6 kV and a mains failure buffer time of at least 20 ms. A full range of signaling options via analog, digital, and relay contact increases the availability of your application. The preventive function monitoring feature warns of critical operating states before faults occur. In addition, you can order the QUINT POWER power supply fully configured in amounts as low as 1 unit.

You can adjust signaling thresholds and characteristic curves using the NFC interface. Their wide operating temperature range of -40°C to +70°C makes these power supplies very flexible when it comes to deployment. A comprehensive and international package of approvals rounds out the product family.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700