News Overview

Knife disconnect terminal blocks with color-coded disconnect lever

13.06.2016

Knife disconnect terminal block  

Screw connection terminal blocks with disconnect lever

Detect malfunctions quickly and carry out inspections while the system is de-energized with knife disconnect terminal blocks from Phoenix Contact.

The new UT…-MTL terminal blocks with screw connection have a disconnect lever which can be easily actuated without using any tools. The circuits can be easily separated in this way. The disconnect lever locks in the end positions. The disconnect point is also color-coded to make it easy to identify. The disconnect lever is available in orange, white, and red. Product versions with test socket screws are available for convenient measurement. This enables you to loop in a measuring device upstream or downstream of the disconnect point. The double function shaft enables you to distribute potentials easily using plug-in bridges. The new UT…-MTL knife disconnect terminal blocks are suitable for conductors up to 10 mm². The uniform CLIPLINE complete system accessories are also used with these terminal blocks, thereby reducing your logistics costs.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700