News Overview

Reliable insulation from the field to the network

14.04.2017

Modular signal conditioner combination with plug-in gateway  

Combine signal conditioners in any way and integrate into the network

MINI Analog Pro signal conditioners with bus and network connection combine the benefits of safe electrical isolation with those of digital communication.

With an overall width of less than 50 mm, you can transmit up to eight field signals to industrial networks , free of interference and without the need for signal-specific input cards. The highly compact MINI Analog Pro signal conditioners with only 6.2 mm overall width provide you with all conventional signal transmission functions: analog, temperature, frequency or switch signals are processed safely and transmitted to output signals. Thanks to the new plug-in Gateways you can digitize this output data and send it directly from the interface level to your control system or PLC via a serial communication protocol such as Modbus or PROFIBUS. In addition to fast, error-free signal bundling on one network cable, this offers you safe electrical isolation right to the CPU, even between the individual channels. Up to eight signal conditioners with current or digital outputs can be combined as desired. This enables previously unachievable modularity and space savings.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700