News Overview

M12 housing screw connection for two-piece device ports

13.06.2016

M12 housing screw connection for SMD contact carriers  

For greater tolerance: the M12 housing screw connection for two-piece device ports

Phoenix Contact has extended its range of housing screw connections for two-piece SMD device connectors.

The new M12 screw connections for rear snap-in mounting compensate process-related production tolerances between the PCB and housing for two-piece device ports. You can therefore prevent force being applied to SMD soldering spots and combine the convenience of automatic soldering processes with the safety of defined device connections. The housing screw connections for socket contact carriers are available for various panel thicknesses between 0.9 mm and 3.0 mm. They can be easily integrated into standard panel cutouts and mounted with matching colored fixing sleeves without using any tools.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700