News Overview

New PCB connectors for flexible LED PCBs

14.03.2016

PCB connectors for the PTF series  

PCB connectors for the PTF series

The new PCB connectors from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs.

The PCB elements can be used as an extension, as a corner connection or as a T-distributor. The white PCB connectors are designed for 2- and 4-pos. applications with 8- or 10-mm-wide LED strips. UL-approved materials guarantee that you can also use the connectors on the American market. The entire PTF range is designed for total currents up to 10 A and voltages up to 24 V (UL: 60 V).


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700