Type 2 surge protection replacement module - VAL-SQ SP 50-120/208Y - 2800493

Surge protection device for 120/208 V AC Wye configurations. Uses a compact, NEMA rated enclosure that connects easily to an existing enclosure. Hybrid Sine Wave Tracking provides 50 kA surge protection.



Technical data


Product Description

Surge protective device for 120/208 V AC and 127/220 V AC Wye systems with 50 kA protection

Your advantages

  • Floating contacts enable connection to a remote monitoring system
  • Sine wave tracking enabling noise attenuation of up to -30 dB
  • Each arrester path has separate fuse protection
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800493
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 76 (TT-2011)
GTIN 4046356565028
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85363090
Country of origin US (United States)


P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
  • Create PDF
  • Recommend
  • Feedback