Type 2 surge protection device - VAL-SQ SP 100-277/480Y - 2800465

Surge protection device for 277/480 V AC Wye configurations. Uses a compact, NEMA rated enclosure that connects easily to an existing enclosure. Hybrid Sine Wave Tracking provides 100 kA surge protection.

Price:

Overview

Technical data

Downloads

Product Description

Surge protection device for 277/480 V AC, 220/380 V AC, 230/400 V AC and 240/415 V AC Wye configurations with 100 kA protection

Your advantages

  • Floating contacts enable connection to a remote monitoring system
  • Sine wave tracking enabling noise attenuation of up to -30 dB
  • Each arrester path has separate fuse protection
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800465
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 77 (TT-2011)
GTIN 4046356564991
Weight per Piece (excluding packing) 2,223.000 g
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback