Uninterruptible power supply - UPS-CP-4.5KVA/240AC - 2800277

Single-phase UPS device in dual converter technology, according to three-stage classification code VFI-SS-111. Floor-mounted appliance, either for 19" rack mounting, 90° rotary LCD control panel, slot for SNMP card.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Comprehensive accessories for function extension
  • Double conversion technology for maximum voltage quality
  • Long battery life thanks to ripple-free charging
  • Class VFI-SS-111 single-phase UPS (according to IEC 62040-3)
  • Supports a variety of operating systems
  • Mains-independent output voltage
  • Hot-swappable battery replacement on the front
  • Use as rack (19") or tower device with rotatable control panel

Key Commercial Data

Orderkey 2800277
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 245 (C-6-2013)
GTIN 4046356537759
Weight per Piece (excluding packing) 22,000.000 g
Custom tariff number 85044030
Country of origin CN (China)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback