Surge protection device - TT-UKK5-D/ 48DC - 2788100

The figure shows version TT-UKK5-D-24 DC

Double-level modular terminal block with suppressor diode as surge protection between both levels, nominal voltage: 48 V DC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 6.2 mm, terminal height: 68 mm

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 2788100
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 71 (TT-2005)
GTIN 4017918071349
Weight per Piece (excluding packing) 24.530 g
Custom tariff number 85363010
Country of origin GR (Greece)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback