Motor starter - IB L2 IP 500 MLR 4-6A - 2732389

Motor starter, INTERBUS-Loop 2, to connect four motor, IP54 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The four-channel motor starter with integrated motor protection can be used to switch on/off up to four three-phase standard motors, or it can be used to reverse the direction of running of two three-phase standard motors via INTERBUS-Loop 2.
The housing with IP54 protection allows the devices to be used directly on the machines. The integrated motor protection uses thermistors.
The use of the QUICKON connection system allows the motor starter to be integrated smoothly into the INTERBUS-Loop 2 network.
Other features of the device are:
- Easy installation and pluggable connections
- Power networking 500 V AC/20 A and
- Comprehensive status and diagnostics displays on the module

Key Commercial Data

Orderkey 2732389
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918171421
Weight per Piece (excluding packing) 6.910 kg
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback