Bus coupler - IBS L2 IP 24 BK-T - 2732376

INTERBUS bus terminal module with INTERBUS-Loop 2 branch, 24 V DC, IP65/67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The INTERBUS-Loop 2 bus terminal module with IP67 protection is a remote bus or installation remote bus device that start INTERBUS-Loop 2, thus making it possible for sensors and actuators to be connected to INTERBUS:
Either as direct Loop 2 devices or via INTERBUS-Loop 2 input/output modules.

Key Commercial Data

Orderkey 2732376
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918171322
Weight per Piece (excluding packing) 939.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback