Printed-circuit board connector - TK-LG 2,5/ 6-ST - 2711025

No picture available

Plug component, number of positions: 6, pitch: 8.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 2711025
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918270902
Weight per Piece (excluding packing) 21.770 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback