Electronic housing - ME 90 UTG BK OE - 2706577

No picture available

, length: 99 mm,Component housing, Lower part, color: black, width: 90 mm, height: 114.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2706577
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918825126
Weight per Piece (excluding packing) 102.320 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback