Electronic housing - ME MAX 22,5 PLATE U42 KMGY - 2697424

No picture available

Component housing, Complete housing, color: light gray

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2697424
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356012126
Weight per Piece (excluding packing) 0.940 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback