Inline function terminal - IB IL 24 PWR IN/R/L-0.8A - 2693033

No picture available

Inline boost terminal for the communications power UL of 0.8 A, without accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
If the maximum load of the bus coupler for the communications power (UL) is reached, this terminal can be used to provide this voltage again.
To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) is generated from this voltage.

Key Commercial Data

Orderkey 2693033
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356447423
Weight per Piece (excluding packing) 69.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback