Antenna - RAD-ISM-2459-ANT-FOOD-6-0 - 2692526

Dual band omnidirectional antenna with protection against vandalism; IP68 protection; frequency band/gain: 2.4 GHz/up to 6 dBi, 5 GHz/up to 8 dBi; EN 50155; temperature range: -40°C to +80°C; N (f) connection; 1 m long adapter cable, N (m) - SMA (m) connection.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Rugged design
  • As a dual band antenna

Key Commercial Data

Orderkey 2692526
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 514 (C-8-2015)
GTIN 4046356335850
Weight per Piece (excluding packing) 323.300 g
Custom tariff number 85177000
Country of origin PL (Poland)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback