Bus coupler - AXL BK PN-ME - 2688132

Axioline bus coupler for PROFINET (electronic module as a replacement for item 2688019 AXL BK PN)

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The bus coupler links a PROFINET network with the Axioline system.
Up to 63 Axioline devices can be connected at any point to an existing PROFINET system using the bus coupler.
For startup tests you can put the Axioline station into operation independent of the higher-level network either using the service interface or an Ethernet port at the bus coupler.

Your advantages

  • Up to 63 additional Axioline devices can be connected
  • Firmware can be updated
  • Minimum cycle time of PROFINET for RT is 250 μs
  • Diagnostic and status indicators
  • Runtime in bus coupler is negligible (almost 0 µs)
  • PROFINET RT
  • Typical cycle time of the Axioline system bus is around 10 μs
  • 2 RJ45 connections (with integrated switch)
  • Module replacement without software
Logo

Key Commercial Data

Orderkey 2688132
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356571067
Weight per Piece (excluding packing) 197.100 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback